Select language
A Trane remote mounted chiller starter regulates the current flow to a CenTraVac® chiller motor. It is offered in a variety of configurations to match the building's power supply to the chiller motor requirements.
Learn More ›A Trane remote mounted chiller starter regulates the current flow to a CenTraVac® chiller motor. It is offered in a variety of configurations to match the building's power supply to the chiller motor requirements. A Trane chiller starter is designed for applications using an existing UCP2™, or for applications where a new UCP2 is being installed.
Because the UCP2 chiller starter interface module and current transformers are installed at the factory, installation time, field required work, and cost are all reduced. With the ability to communicate with UCP2, important diagnostic information such as voltage, kW, and amp draw can be output to UCP2. Trane remote mounted starters are designed for retrofitting existing starters, applications with TriStar ConversionsSM, Engineered Conversions®, and additional BAS installations.
Benefits