Select language
Trane believes innovation begins with the customer’s needs. Even the most aggressive, cutting-edge concepts and design evolve from challenges that exist in the marketplace, from fluctuating fuel costs to aging infrastructure and changing regulations. Innovations from Trane help organizations to achieve their missions, and to meet their unique environmental needs – from better acoustics for a theater auditorium, to better indoor air quality for a hospital wing.
HVAC technology has changed and improved greatly over the past several decades, thanks in part to Trane. Customers trust Trane HVAC innovations and expertise solutions to help them realize their organizational mission.
Our state-of-the-art equipment provides unparalleled comfort, efficiency and reliability. Our HVAC innovations controls portfolio, from industry-leading building automation systems to equipment controls and sensors, allows customers to operate their buildings at peak energy and operational efficiency. And our building services allow us to continuously collect and analyze data and proactively make specific recommendations for building optimization and efficiency.
New Trane Equipment Sets Industry Benchmark for Energy Efficiency and Sound Levels
Building on more than 100 years of experience designing HVAC equipment, Trane engineers have brought HVAC innovations and knowledge to each new unit launched in Europe over the last two years: Sintesis, Sintesis eXcellent and Flex Series air-cooled chillers, XStream water-cooled chillers, Conquest heat pumps and chillers, Sintesis Balance™ CMAF multi-pipe units, Airfinity™ rooftops and UniTrane™ terminals.
Industry-Leading Test Facility Proving Performance in the Toughest Conditions
The new Trane European Research and Development Laboratory in Epinal, France has been designed to function as a validation center for new product development. It is capable of simulating the widest range of operating conditions encountered by HVAC equipment from -25°C to +55°C and enables the optional Eurovent certification of air-cooled chillers above 600 kW. Before the equipment leaves the factory, its performance is validated under the conditions at which it should operate once installed and can be witness tested.
Trane Expanded Range of Controls Enables Users to Optimize Building Design and Operations
With Trane’s innovative new wireless controls and mobile access solutions for building automation systems (BAS), building facilities teams are able to better optimize building design and operations. The two new offerings are the Trane Tracer™ BAS Operator Suite mobile app for remote access to the Tracer™ SC system controller, and the new Trane Wireless Comm System. These controls and remote access solutions allow users to manage and monitor data wirelessly and on the go from virtually anywhere – with increased reliability and no wires.
Trane Building Advantage Keeps Chiller Plants and their Components Running at Optimum Performance
Trane Building Advantage is a new Trane building
components and plant enhancement program that assists building owners
and managers with controlling and operating efficient and sustainable
buildings. The collection of offerings help business owners recognize
their buildings as assets by offering upgrade choices for delivering
outstanding performance in terms of reliability, efficiency and
environment.