Trane’s second-generation of ReliaTel™ microprocessor controls and logic provide unit control for heating, cooling, and ventilating for superior comfort, unmatched reliability and much greater flexibility than conventional systems. Its built-in logic controls heating and cooling staging, minimum run times, diagnostics, heat pump defrost control, short cycle timing and more.
ReliaTel™ Micro Benefits:
- Provides unit control for heating, cooling, and ventilating using input from sensors that measure outdoor and indoor temperature
- Improves quality and reliability through the use of time-tested microprocessor controls and logic
- Prevents the unit from short cycling, considerably improving compressor lifeEnsures that the compressor will run for a specific amount of time to allow oil to return for better lubrication, enhancing the reliability of the compressor
- Reduces the number of components required to operate the unit, thereby reducing possibilities for component failure
- Eliminates the need for field-installed components with its built-in anti-short-cycle timer, time delay relay and minimum “on” time controls. These controls are factory tested to assure proper operation.
- Requires no special tools to run the unit through its paces during testing.
- Features expanded diagnostic capabilities when used with Trane’s Integrated Comfort ™ Systems.
- As an energy benefit, softens electrical ‘’spikes’’ by staging on fans, compressors and heaters.
- The Intelligent Fallback or Adaptive Control is a benefit to the building occupant. If a component goes astray, the unit will continue to operate at predetermined temperature set points.
- Intelligent Anticipation is a standard feature of the Micro. Functioning constantly, the Micro and zone sensors work together in harmony to provide tight comfort control.