Tracer™ XM 30: provides additional points when needed for Tracer UC400 and UC600 applications. Each expansion module has a total of 4 points that can be configured using any combination of analog or binary inputs and analog outputs. A maximum of eight expansion modules can be added to a Tracer UC400. However, the use of a PM014 DC power supply is required for applications requiring more than two XM30 modules.
Tracer™ XM 32: provides additional points when needed for Tracer UC400 and UC600 applications. Each expansion module has a total of four relay outputs. Use of a PM014 24Vac/24Vdc power supply (Order Number X136515380) is required for applications requiring more than two expansion modules.
Tracer™ XM 70: provides additional terminations when needed for Tracer UC400 and Tracer UC600 applications. Each expansion module has a total of 19 terminations: Eight universal inputs, four relay outputs, one pressure input, and six universal input/analog output terminations.
Tracer™ TD7 Display: A 7 inch diagonal color touchscreen designed for both indoor and outdoor use. This visually solution makes it quicker and easier than ever to access the reliable control offered by the Tracer UC600.