Trane Terminal Units

The features you want. The technology you need.

Trane High Efficiency Terminal Products

Single Zone VAV Solutions

Single Zone Variable Air Volume (VAV) is a high efficiency system in which the motor speed and air volume automatically adjust in response to a space’s needs.


Made possible by the variable speed capabilities of electronically commutated motors (ECM), this technology offers up to 66% energy savings because variable fan speed is the most efficient way to address partial load conditions.

Terminal Products

Trane redesigned our line of fan coils, unit vents and blower coils to offer a robust Single Zone VAV solution for every application.


Advanced Controls

The advanced capabilities of the TracerTM UC400 unit controller integrated with an upgraded Trane terminal unit offer the only factory commissioned, plug and play Single Zone VAV solution on the market.

Contact us today to learn how a high efficiency Single Zone VAV system can benefit your building.

 


Sustainability & Stewardship

EarthWise Design Approach

Energy, IAQ & the Environment

Paper: LEED and HVAC


Classroom Acoustics Tools & Resources

Trane Acoustics Program

K-12 School Acoustics Overview 

Acoustics FAQ 

Free download ANSI/ASA S12.60