Trane CenTraVac chillers

Find out everything you need to know about these efficient, sustainable, reliable and technologically advanced chillers— including why they're purchased more than any other chiller.

Trane EarthWise CenTraVac centrifugal chillers

Then. Now. Always.

Trane is constantly moving forward with cutting-edge products that offer the highest efficiency, lowest emissions, most reliable performance and proven technology. That's why we're proud that no chiller in the industry can compare to a Trane® EarthWise CenTraVac chiller.

  • Efficiency: The industry’s highest full- and part-load efficiency – as low as 0.478 kW/ton full load and 0.296 kW/ton IPLV in the same machine.
  • Sustainability:  Part of the EcoWise portfolio of products, CenTraVac chillers can operate with either R-123 or low global warming potential refrigerants R-514A or R-123zd - both featuring an ultra-law GWP of less than 2.  Trane CenTraVac centrifugal chiller is the first commercial chiller in the world to earn product-specific Type III Environmental Product Declaration (EPD) registration based on a third-party life cycle assessment.
  • Reliability: Simple yet robust design that allows for use well past ASHRAE design life—with units in operation for more than 50 years.
  • Technology: Advancements in proven technologies that deliver reliable operation at the highest possible efficiencies.

The Ingersoll Rand EcoWise™ portfolio of products designed to lower environmental impact with next-generation, low global warming potential (GWP) refrigerants and high- efficiency operation is part of our climate commitment to increase energy efficiency and reduce the greenhouse gas emissions (GHG) related to our operations and products.

To learn even more about our unbeatable combination of energy efficiency, environmental stewardship, long-lasting, reliability and proven technology, view the videos or contact your local Trane account manager