Acoustic levels can be a key element of high performance indoor
environment quality, and they are often difficult to determine. Trane
Acoustical Program analysis software makes it easy to accurately
predict and compare system sound levels. Quickly compare the sound
characteristics of several system alternatives and choose the one that
best satisfies the design criteria.
Trane Acoustical Program is updated to incorporate changes made by
ASHRAE. As a result, Trane Acoustical Program is an excellent tool for
predicting background sound levels from HVAC equipment. The program
can be used to meet LEED® for Schools EQ Prerequisite 3 and EQ Credit 9.