Letting waste heat from air-cooled chillers escape into the
atmosphere is akin to throwing money away. Trane can retrofit your
existing air-cooled chiller so that the waste heat is recovered and
reused to heat or preheat water used for either domestic hot water or
process applications.
Features
- Dedicated and specific heat recovery exchanger mounted on the
refrigerant circuit
- Additional heat exchanger mounted
within chiller frame
- Available for Trane air-cooled
chillers (CGAM - RTAD - RTAC - RTAA - RTAB)
Benefits
- Recover up to 70% of compressors electricity inputs
- Produce hot water up to 70°C
- Reduce power consumption
of heating system
- No footprint increase