CGWH Heat pump

50-157 kW

Main features

  • High efficiency hermetic scroll compressors with low vibration and sound levels and full internal overheating protection
  • Hot water leaving water temperature up to +50°C
  • External sheet metal parts are galvanized and finished with powder paint RAL 9002
  • Access panels are quickly removable using a square key
  • Designed for indoor installation
  • 380, 400 and 415 V power voltage
  • Phase and unbalance detection
  • 400/220 V transformer for the control

Customer benefits

  • High performance heat pump
  • Compact design
  • Indoor installation: easy maintenance
  • Minimum maintenance requirements

Options

  • Compressor sound attenuating jackets
  • High and low pressure gauges
  • Evaporator water pump command - single or double
  • Water filter
  • Hydraulic module - for information, contact your local sales office

Tracer™ CH530 Control

Adaptive Control™ microprocessor-based control featuring:

  • Easy to use operator interface
  • Leaving hot water temperature control
  • External linear reset, auxiliary and external water setpoint
  • Compressor kW limiting (optional)
  • Alarm indicator programmable relays (optional)
  • BACnetTM, LonTalk®, Modbus communication interface (optional)

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form