RAUS/RAUX Condensing Unit

15-43 kW

Main features

  • Scroll compressor
  • High efficiency condenser coil with seamless copper tubes and aluminum fins
  • Low ambient condensing pressure control with variable fan speed modulation
  • Plastic condensing coil protection grille
  • Electrical panel
  • Casing and panels in galvanized and powder painted steel

Customer benefits

  • Low power consumption thanks to high efficiency condenser coils with integrated sub cooling circuit enhancing both capacity and efficiency
  • Small footprint and horizontal airflow


  • Compressors sound jackets
  • Soft - starter
  • Control panel electric heater with thermostat
  • Phase failure protection relay
  • Epoxy coated condensing coils


  • Remote control panel
  • Communication card RS485
  • Connection kit including:
    • thermostatic expansion valve
    • filter dryer with sight glass
    • liquid line solenoid valve
  • Liquid receiver
  • Service valves on the suction, liquid and equalization lines
  • Rubber anti vibration mounts
  • Microprocessor-based controller to manage unit on/off mode, operating mode setting, parameters setting, and error code display

Search for more product material: Litweb

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.