Cabinet or concealed fan coil for vertical or horizontal installation
Multi-speed AC or speed modulating EC fan motor factory-mounted to fit customer requirements
2-pipe cooling-only, 2-pipe cooling & heating, or 4-pipe versions
Building management controls mounted and configured with water valves
Factory-mounted support feet for floor application
Robust resilient air grille diffuser
Cleanable EU3 filter
Eurovent certified performances
Customer benefits
Silent operation: high level of acoustic comfort
Low cost of ownership: low energy consumption
Easy to install and graceful cabinet design
Ultimate filtration, high efficiency, and reduced pressure drop: CleanEffects™ electrostatic filters capture even the finest micrometric particles without compromising unit performance
Range description
FCAS: Cabinet model, vertical installation, with front return air grille with AC fan motor
FCAE: Cabinet model, vertical installation, with front return air grille with EC fan motor
FKAS: Concealed model, horizontal or vertical installation with AC fan motor
FKAE: Concealed model, horizontal or vertical installation with EC fan motor
FVAS: Cabinet model, vertical installation with AC fan motor
FVAE: Cabinet model, vertical installation with EC fan motor
Options
Factory-mounted unit support feet for FVAS/FVAE models
Factory-mounted return air grille for FVAS/FVAE models
Factory-mounted 2 and 3-way water valves with thermal or modulating actuators
Wall or unit fitted thermostat interface
Large choice of electric heater capacities per unit size
High external static pressure available
Right/left end water and control access sides
Epoxy coated aluminum fins
Fresh air intake connection
Accessories
Adjustment valves
Unit support feet
Rear panel for installations against glass
Electric heater
Auxiliary condensate pump
Fresh air intake louvers grille
Inlet/outlet grilles for concealed installations
Controls
Large choice of wall thermostats to cover all standalone unit applications
Wireless remote control
Connection of individual units or groups of units via serial link
Versatile group control, compatible with Modbus communication protocol