Select language
With new technologies and optimized controls, a Trane Intelligent Variable Air Volume System can deliver 20 percent to 30 percent more efficiency than a traditional VAV system—and you Learn More ›
With new technologies and optimized controls, a Trane Intelligent Variable Air Volume System can deliver 20 percent to 30 percent more efficiency than a traditional VAV system—and you can easily monitor that efficiency with user-friendly dashboards to help maintain peak performance for the life of the system.
Proven Performance, New Technology The variable air volume system has a proven track record of reliable, efficient performance. The addition of advanced technologies, including energy recovery, variable-speed equipment and optimized controls, makes the Trane Intelligent Variable Air Volume System the most efficient VAV system available.
Fast, Simple Retrofits Upgrading an existing system to a Trane Intelligent Variable Air Volume System can be a fast, trouble-free process. Wireless technology, retrofit dampers and pre-packaged controls reduce installation cost, time, and inconvenience to building occupants. Trane Wireless Comm means less disruptive wiring installation, and allows for easier relocation when space layout or use changes in the future.
EarthWise Intelligent Variable Air Volume System Components
Resources